Model LTN
(700VA - 2.1kVA)
Description:
Shouldn’t the UPS technology be as rugged as the enclosure in which it’s provided?
Many of today’s industrial market uninterruptible power systems are simply a commercial grade standby power supply placed into an industrial enclosure. These designs offer no real power line conditioning, isolation, or meaningful voltage regulation. Many offer only ±10% voltage regulation and have a 5 millisecond break in power when transferring to or from battery backup.
Why settle for this performance when our Model LTN offers so much more?
Within each Model LTN UPS is a rugged constant voltage transformer which provides output line voltage regulation of ±3%. In addition, magnetic isolation, filtering, and power conditioning provide ultimate protection from extreme power line disturbances and power outages. The Model LTN’s drip-proof enclosure is designed to NEMA 2 standards and provided on channels for floor mounting. Optional wall-mounting brackets are available.
Single Phase Sizes: 700VA, 850VA, 1.0kVA, 1.2kVA, 1.4kVA, 1.6kVA, 1.8kVA, 2.1kVA
![Model LTN](https://replogin.trystar.com/wp-content/uploads/2018/07/LTN.jpg)
- No break, regulated, continuous sine wave output.
- Integral constant voltage transformer isolates and regulates output voltage.
- NEMA 2 drip-proof enclosure design.
- Status and alarm panel, with optional remote status panel.
- Internal battery options, providing extended runtimes from 30 minutes to 7 hours at full load, model dependent.
- Input breaker, and output breakers (up to 6 single pole positions total).
- Output circuit breaker monitor option.
- Standard 3 amp or optional 8.5 amp battery charger.
- Key-lockable front door.
- Front access design.
- Generator compatible.
- Remote communications via alarm signals or RS232.
- Optional four (4) isolated sets of status & alarm relay contacts.
- Optional NetMinder™ remote monitoring via Ethernet TCP/IP, MODBUS TCP, or MODBUS RS485.
- Optional wall mounting kit.
- Input Operating Voltage Range: +10%, -40% typical, load-dependent, without battery usage
- Input Frequency: 60 Hz, ± 2.5 Hz
- Output Sine wave Voltage: Maximum 3% harmonic distortion, any single harmonic
- Voltage Regulation: ± 3% typical
- Isolation: Galvanic
- Operating Temperature: 0° C to 40° C (32° F to 104° F)
- Total System MTBF: 100,000 hours
- Common Mode Noise Attenuation: 120 dB
- Transverse Mode Noise Attenuation: 70 dB
- Efficiency: 89% typical
- Industrial/Automated Process Control
- Supervisory Control and Data Acquisition (SCADA)
- Security Systems/Surveillance Cameras
- Emergency Exhaust Fans
- Pumps/Controls/Telemetry
- Transmission Repeaters/Cell Towers
- Radio/TV Transmitter Sites
Learn more about this product! Read our brochures and other supporting documents!
- How does the Model LTN regulate voltage?
- Does the Model LTN do anything to correct for load generated harmonics?
- Does the Model LTN preserve the battery life in harsh electrical environments more than other uninterruptible power systems?
- Can the Model LTN be mounted to a wall or vertical strut?
- Does the Model LTN offer a higher level of TVSS than other UPS models?
- How does the Model LTN correct for improper site wiring?
Controlled Power Company warrants the Model LTN Uninterruptible Power System to be free from defects in material and workmanship for a period of one (1) year following shipment from the factory. Batteries are warranted with a one (1) year full replacement warranty, and an optional four (4) year pro-rate with applicable maintenance contract. Controlled Power Company agrees to replace, F.O.B. its factory, any parts which fault through defect in material or workmanship during the warranty period.
Warranty begins from date of shipment unless a factory start-up is purchased, then the warranty begins from date of start-up or 90 days from ship date; whichever comes first.
Consult the factory for additional warranty details, and a description of start-up services provided.