Series 700A Power Processor
(5kVA – 25kVA) Single Phase
Description:
The Series 700A Power Processor is an electronic, microprocessor-controlled tap switching voltage regulator / power conditioner, which consists of an all-copper, multiple-tapped, triple-shielded isolation transformer. The transformer’s three electrostatic shields provide excellent electrical noise attenuation, and its low output impedance results in outstanding load regulation. On each of the transformer’s seven taps, independently controlled inverse parallel electronic switches are used to provide tight output voltage regulation to within ± 3% of nominal. Digital processing provides fast, accurate regulation within one cycle, without any voltage over- or under-shoot.
Single Phase Sizes: 5kVA, 8kVA, 10kVA, 15kVA, 20kVA, 25kVA
- 7-tap, microprocessor-controlled for tight voltage regulation, accuracy, and stability
- True “current zero crossing” switching
- Low power factor compatibility
- Precisely maintains correct voltage to ± 3% within 1 cycle, and maintains regulation during extended brownouts
- Extended input regulation range options including +10%, -40%; +15%, -25%; and +20%, -30%
- Low output impedance transformer minimizes voltage distortion and sags commonly associated with high surge currents
- Triple-shielded isolation transformer provides a noise-free ground, attenuates voltage spikes and transients, and re-establishes the N-G bond
- Optional internal manual bypass option maintains system isolation, voltage transformation, and power conditioning
- Superior compatibility with dynamic loads
- Increased surge capability, without the need for automatic bypassing, provides full-time power conditioning
- High-efficiency design results in lower operating cost
- Output receptacles with circuit breakers optional on models 5kVA – 25kVA
- Input Operating Voltage Range: +10%, – 20% from nominal (Extended regulation range options available.)
- Input Frequency: 60 Hz, ± 3%
- Input Power Factor: > .95 PF with resistive load
- Output Line Voltage Regulation: ± 3% from nominal
- Response Time: < 1/2 cycle
- Correction Time: 1 cycle
- Load Regulation: 2.5% typical, no load to full load
- Overload Rating: 200% for 10 seconds; 1000% for 1 cycle
- Common Mode Noise Attenuation: 140dB
- Transverse Mode: 3 dB down at 1kHz; 40 dB down per decade to below 50 dB with a resistive load
- Transient Voltage Suppression: Meets ANSI C62.41 Category B-3
- Efficiency: 97% typical, model and load dependent
- UL 1012 Listed, C-UL Listed to CSA C22.2, No. 107.1-01
- Machine Tools/CNC Equipment
- Manufacturing/Automation/Robotics
- Pharmaceuticals/Labs
- Audio/Video Recording Equipment
- Broadcast Communications
- Telecommunications
- Wastewater Treatment Plants
- Refineries/Petrochemical
- Aerospace
- Pulp/Paper Mills
- Food Processing Plants
Learn more about this product! Read our brochures and other supporting documents!
- What is a tap switching power line conditioner?
- Are all tap switching power conditioners the same?
- Where should the Series 700A tap switching technology be used?
- What power quality advantages does the Series 700A offer?
- How much overload can the Series 700A handle?
- Is the Series 700A as reliable as other technologies?
Controlled Power Company warrants the Series 700A Power Processor to be free from defects in material and workmanship for a period of one (1) year following shipment from the factory. Controlled Power Company agrees to replace, F.O.B. its factory, any parts which fault through defect in material or workmanship during the warranty period.
Warranty begins from date of shipment unless a factory start-up is purchased, then the warranty begins from date of start-up or 90 days from ship date; whichever comes first.
Consult the factory for additional warranty details, and a description of start-up services provided.

Series 700A Guide Specification (Single & Three Phase)