SureImage Model Ultra-K/M
(75K(i) - 225K(i))
Description:
Meets and Exceeds DOE 2016 Minimum Efficiency Standards
Part of the SureImage Imaging and Treatment Series, the Power Conditioner Model Ultra-K/M is a medical-grade, high-efficiency, K-rated, power conditioning transformer specifically designed to provide a high degree of electrical noise attenuation and transient voltage suppression to MRI, CT, PET, Linear Accelerator, and X-ray equipment. The Ultra-K/M provides isolation from the incoming power source and also provides output power conditioning. These attributes protect medical imaging and treatment equipment from spikes, harmonics and ground noise, thus ensuring accurate and clear image scans.
The Ultra-K/M meets and exceeds the high efficiency levels defined by the U.S. Department of Energy 2016 Standard, thus providing energy savings under both linear and non-linear loads.
Three Phase Sizes: 75K(i), 112.5K(i), 150K(i), 225K(i)
- Significant Reduction/Elimination of “Artifacts” in the Digital Image
- Enhanced Workflow and Processing Time
- Prevents Premature Failure of Imaging/Treatment Equipment
- Lower Cost to Maintain Imaging/Treatment Equipment
- Reduced Installation Expenses
- Higher Power Efficiency and Lower Operating Costs
- Efficiency: U.S. — Meets and exceeds U.S. Dept. of Energy (DOE) 2016 minimum efficiency standards identified under DOE 10 CFR Part 431.
- Canada — Meets and exceeds CSA Standard C802.2-12
- Transformer Shielding: Triple (3 electrostatic shields)
- Output Load Regulation: ≤ 2% from typical steady state load to intermittent power demand
- Voltage Compensation Taps: Full capacity taps at 2.5% increments, 2 FCAN and 4 FCBN (Exception: 225K(i) at 208 VAC or 240 VAC input — taps at 5% increments, 1 FCAN and 2 FCBN)
- K-Factor Rating: K13
- Output Impedance: 2% typical at 50% of rated load
- Common Mode Noise Attenuation: 146 dB
- Transverse Mode Noise Attenuation: 3 kB down at 10 KHz, 40 dB down per decade
- Standard Surge Protection Device (SPD): Secondary-connected, 40kA per mode; with high frequency filter, status indicator
- Temperature Rise: 115°C above ambient, not exceeding 135°C under non-linear loading, per UL 1561 Standard
- Optional SPD, 100kA per phase, UL 1449 Listed; with EMI/RFI filtering, form C relay contacts, LED status indicators
- Optional main input/output CB provided in separate NEMA1 enclosure for external mounting and installation
- Optional high/over temperature alarm contacts for customer’s hardwired connection
- Optional IR window(s) for safe routine thermal scanning of transformer connections under load
- MRI
- CT
- PET
- X-Ray
- Linear Accelerator
- Cardiology
Learn more about this product! Read our brochures and other supporting documents!
Controlled Power Company warrants the SureImage Model Ultra-K/M transformer (core and coil) to be free from defects in material and workmanship for a period of 1 year full, and an additional 24 years pro-rated. All other unit components are covered by a 2 year full replacement warranty. The warranty periods begin following the original factory ship date. Controlled Power Company agrees to replace, F.O.B. its factory, any parts which fault through defect in material or workmanship during the warranty period.
Warranty begins from date of shipment unless a factory start-up is purchased, then the warranty begins from date of start-up or 90 days from ship date; whichever comes first.
Consult the factory for additional warranty details, and a description of start-up services provided.