HV Series
(7.5 kVA – 25 kVA)
Description:
The HV Series is a single phase, seamless transfer, uninterruptible power system providing premium power to various types of loads. The overall function of the HV Series is to take polluted, fluctuating, and erratic electrical power that exists in all areas and purify it, resulting in well-regulated, clean, uninterrupted, computer-grade power. Up to 15 minutes of internal battery backup is provided, model-dependent, with external battery options available providing several hours of runtime at full load.
Single Phase Sizes: 7.5kVA, 8.0kVA, 9.0kVA, 10.5kVA, 11.5kVA, 13kVA, 14kVA, 16kVA, 17kVA, 18kVA, 20kVA, 25kVA
![HV Series (7.5 KVA – 25 KVA Systems)](https://replogin.trystar.com/wp-content/uploads/2018/07/hv.jpg)
- Steady Regulated Voltage to +/- 3%
- 100% Power Conditioning
- No-Break Continuous Power Providing Seamless Switching to Battery
- Field Expandable Power Rating and Battery Run Time
- 94% Efficiency
- Computer Grade Electrical Isolation
- Switch Mode Rated
- Internal Bypass Option that “Maintains System Isolation and Voltage Transformation” when in Bypass Mode
- Optional NetMinder Ethernet/MODBUS Adapter for Remote Monitoring
- Voltage Regulation: +/3%
- Load Regulation: typically better than +/- 3%
- Overload Capability: 125% for 10 min
- Surge Capability: 150% of rated output
- Input Operating Range: +10 to -15% of nominal voltage
- Input Current THD: < 10%
- K-Factor: 30 or better
- Operating Temperature: 0°C to 40°C
- Common Mode Noise Attenuation: 120dB
- Transverse Mode (Line) Noise Attenuation: 70dB
- Spike Attenuation 3000:1
- Crest Factor 3.5:1
- UL 1778 Listed; C-UL Listed to CSA C22.2 No. 107.1-21
- Distributive Networks
- Extensive LAN/WAN systems
- Mid-Range Computing
- Information Technology
- CAD/CAM Systems
- Industrial Controls
- Computer Controlled Manufacturing Systems
- Mechanical Loads (Fans, Pumps)
- Extended Runtime Applications
Learn more about this product! Read our brochures and other supporting documents!
- Is the HV a standby UPS?
- How does the HV regulate voltage?
- How does the HV correct for bad power?
- What level of TVSS (surge) protection is offered by the HV?
- Is it true that the HV improves the operation of equipment connected to it?
- How does the HV correct for ground noise when other UPS models of similar VA sizes do not?
- How does the HV correct for improper site wiring?
- How does the HV provide superior isolation compared to typical units of the same size?
- Does the HV do anything to correct for load generated harmonics?
Controlled Power Company warrants the HV Series Uninterruptible Power Systems to be free from defects in material and workmanship for a period of one (1) year following shipment from the factory. Batteries are warranted with a one (1) year full replacement warranty, and an optional four (4) year pro-rate with applicable maintenance contract. Controlled Power Company agrees to replace, F.O.B. its factory, any parts which fault through defect in material or workmanship during the warranty period.
Warranty begins from date of shipment unless a factory start-up is purchased, then the warranty begins from date of start-up or 90 days from ship date; whichever comes first.
Consult the factory for additional warranty details, and a description of start-up services provided.