MedPoweRx UPS Model LT/M
(700VA - 2.1kVA)
Description:
The MedPoweRx UPS – Patient Vicinity Series, Model LT/M is a single phase, seamless transfer, UL 60601-1 listed, uninterruptible power system for use with patient vicinity medical equipment, such as fluoroscopy, patient monitors, ultrasound, and other critical medical equipment. The Model LT/M not only protects sensitive medical equipment from power outages, but it also regulates voltage, attenuates harmonics, and eliminates line and ground noise. The Model LT/M is certified as meeting NFPA 99 leakage current requirements for portable patient vicinity equipment.
Size Range: 700VA – 2.1kVA
![MedPoweRx UPS Model LT/M (700VA - 2.1kVA)](https://replogin.trystar.com/wp-content/uploads/2018/07/MedPoweRx-UPS-Model-LTM-700VA-2.1kVA.jpg)
- Steady, regulated voltage to +/- 3% provides proven performance and extends the life of your equipment
- Low leakage current to ground for patient care vicinity use per NFPA 99
- Built-in, medical-grade, power purifying isolation transformer protects the load from even the most-damaging power disturbances
- Numeric, 3-digit, LED display panel identifies system status and alarm conditions
- “Hot start” feature for mobile operations
- Field-expandable power ratings and optional extended battery runtimes
- Hospital grade input plug
- (3) NEMA 5-20R2 (5-15R2 for Canada) duplex hospital grade output receptacles
- Optional NetMinder Ethernet/MODBUS adapter for network monitoring
- Optional specially-designed wheeled cart enables UPS portability
- Input Operating Voltage: 120VAC
- Input Operating Voltage Range: +10%, -30% typical, load-dependent, without battery usage
- Input Current THD: < 3%
- Leakage Current to Ground: < 300μA
- Output Voltage Regulation: +/- 3%
- Load Regulation: Typically better than +/- 3%
- Overload Capability: 125% for 10 minutes
- Surge Capability: 150% of rated output
- Operating Temperature: 0°C to 40°C
- Common Mode Noise Attenuation: 120dB
- Transverse Mode (Line) Noise Attenuation: 70dB
- Spike Attenuation: 3000:1
- Crest Factor: 3.5:1
- Mammography
- Fluoroscopy
- Ultrasound
- Patient Monitors
- Dialysis
- Blood Analyzers
- Laboratory Equipment
- Dental
- Other Sensitive Patient Vicinity Medical Equipment
Learn more about this product! Read our brochures and other supporting documents!
Controlled Power Company warrants the MedPoweRx UPS Model LT/M Uninterruptible Power System to be free from defects in material and workmanship for a period of one (1) year following shipment from the factory. Batteries are warranted with a one (1) year full replacement warranty, and an optional three (3) year pro-rate with applicable maintenance contract. Controlled Power Company agrees to replace, F.O.B. its factory, any parts which fault through defect in material or workmanship during the warranty period.
Warranty begins from date of shipment unless a factory start-up is purchased, then the warranty begins from date of start-up or 90 days from ship date; whichever comes first.
Consult the factory for additional warranty details, and a description of start-up services provided.