SureImage Power Processor Model 700F/M
(60K(i) - 260K(i))
Description:
The Power Processor Model 700F/M is a part of the SureImage, Imaging, and Treatment Series of medical-grade power conditioners. The Model 700F/M is a power conditioning voltage regulator which provides stable and clean power to CT, MRI, PET, Linear Accelerator, X-ray, and other imaging/treatment equipment, ensuring accurate and clear image scans. The Model 700F/M uses a proprietary power sampling technique to ensure that the proper voltage value is always present at the load and that there are no damaging effects of over or undershoot of voltage. The Model 700F/M is provided in a front access only enclosure to minimize footprint, while increasing serviceability and ease of access.
The Model 700F/M has been shake-table tested and each K(i) size is offered with an optional seismic rating. Seismic-rated Model 700F/M units are available with an input nominal voltage of 208VAC, 240VAC, or 480VAC and are provided on floor-mounting channels. These units meet seismic standards which satisfy the California Office of Statewide Health Planning (OSHPD) requirements, as well as CBC 2013, and IBC 2015 standards. Learn more about our OSHPD Seismic Preapproval (OSP) and test results!
Three Phase Sizes: 60K(i), 75k(i), 100K(i), 160K(i), 210K(i), 260K(i)
- Highest Level of Image Quality and Diagnostic Reliability
- Optimum Workflow and Patient Satisfaction
- Removal of Voltage Sags and Surges Associated with System Restarts
- Compensation for Generator Power Voltage Drops During Scans
- Ultimate Component and System Reliability
- Permanent Location or Portable (Optional Casters)
- Small Footprint
- High Efficiency
- Medical Rated and Designed
- Front Access
- Output Line Voltage Regulation: ± 2%
- Output Load Regulation: < 2% from typical steady state load to intermittent power demand
- K-Factor Rating: K13
- Output Impedance: 2% typical at rated load
- Common Mode Noise Attenuation: 146 dB
- Transverse Mode Noise Attenuation: 3 dB down at 1KHz, 40 dB down per decade
- Efficiency: 97% typical at full load, continuous rating
- Internal Regulator Bypass
- Standard Surge Protection Device (SPD): Secondary-connected, 40kA per mode; with high frequency filter, status indicator
- Meets ANSI/IEEE C62.41 category B-3 surge capability
- Optional SPD, 100kA per phase, UL 1449 Listed; with LED status indicators
- Optional Input and Output Digital Metering
- Optional Output Circuit Breakers (Up to 2)
- MRI
- CT
- PET
- Linear Accelerator
- X-Ray
- Cardiology
Learn more about this product! Read our brochures and other supporting documents!
- What is a K(i) Rating?
- How does the Model 700F/M Power Processor improve the quality of image scans?
- How do I know I need a voltage regulator for my medical imaging equipment?
- How does the Model 700F/M Power Processor differ from other voltage regulators?
- Who is OSHPD and what is OSHPD Seismic Pre-Approval?
- What is the benefit having “OSHPD Seismic Pre-Approval” certification for the Model 700F/M?
- Since OSHPD is pertinent to hospital construction within the state of California, can the seismic-rated Model 700F/M be used in other states and provinces?
- Are there tangible differences between seismic-rated and traditional (standard, non-seismic) 700F/M models?
Controlled Power Company warrants the SureImage Model 700F/M Power Processor to be free from defects in material and workmanship for a period of one (1) year following shipment from the factory. Controlled Power Company agrees to replace, F.O.B. its factory, any parts which fault through defect in material or workmanship during the warranty period.
Warranty begins from date of shipment unless a factory start-up is purchased, then the warranty begins from date of start-up or 90 days from ship date; whichever comes first.
Consult the factory for additional warranty details, and a description of start-up services provided.
