AACD
(Automatic Average Current Density)
Description:
The AACD (Automatic Average Current Density) is an automatic rectifier voltage controller that controls the current density of the parts that are being painted in an e-coat process. By regulating current density, the AACD assures uniform paint film thickness in applications where groups of various-sized parts enter the tank at different times. This uniformity reduces paint consumption, improves quality, and can reduce or eliminate part rejection.
By using the AACD, under-coating is reduced or eliminated and over-coating is corrected. Note, too, that by correcting for over-coating, the AACD will reduce paint and energy consumption! With a short-term ROI (typically 1 – 6 months, part/loading pattern dependent), the AACD offers tremendous customer benefits when used in a continuous conveyor or batch e-coat process.
Watch our demonstration video on YouTube!
The video illustrates a continuous conveyor e-coat process, and it simulates voltage and paint film thickness both with and without invoking the AACD. Black bar graphs represent the AACD as “off” while blue bar graphs represent the AACD as “on.” The film thickness graph represents actual data, but has been expanded to clarify the results.
- Narrows paint film deviation between various sized parts
- Reduces/eliminates under-coating and over-coating
- If over-coating, reduces excess paint and energy consumption
- Multiple recipe control when different film thicknesses are required for various part runs
- Compatible with both continuous conveyor and batch processes
- Digital monitoring of rectifier, including voltage and current trending
- Multi-zone compatible
- Multiple PLC platforms available
- Compatible with various substrates
- May be retrofitted to most e-coat rectifiers
- Optional bath temperature voltage compensation
- When ordered with a new Controlled power rectifier, “HMI/OIT” (human-machine interface/operator interface terminal) are physically integrated into the rectifier, thus eliminating the need for an external enclosure, external single phase power, and the running of any external signal wires
- Input Power Source: Single phase 120 VAC, 60Hz; or 220 VAC, 50Hz
- Enclosure: All steel, NEMA 2 rated
- Mounting: Secures to rectifier cabinet or any vertical surface
- Weight: 60 lbs.
- Dimensions: 16”W x 8”D x 20”H
- Electrocoating
Learn more about this product! Read our brochures and other supporting documents!
- How much can I save with the AACD?
- Can the end user program the AACD?
- What improvements are achieved by using the AACD?
- What tolerances on film build can I expect to achieve with the AACD?
- Does the AACD require a part detection system?
- What is required for AACD Installation?
- Will the AACD work with any rectifier manufacturer?
Controlled Power Company warrants the AACD (Automatic Average Current Density) to be free from defects in material and workmanship for a period of one (1) year following shipment from the factory. Controlled Power Company agrees to replace, F.O.B. its factory, any parts which fault through defect in material or workmanship during the warranty period.
Consult the factory for additional warranty details, and a description of start-up services provided.