eLITE Model ELN
(550W to 1.5kW)
Description:
Meeting the NFPA 101 and NFPA 111 standards, the eLITE Model ELN is considered “Life Safety Equipment.” The Model ELN is also UL 924 listed as “Emergency Lighting Equipment,” providing the required 90 minutes of emergency backup power. With a front-access design and a small footprint, the Model ELN is suited for wall- or floor-mounted installations.
The Model ELN is compatible with LED drivers/fixtures, and is a perfect choice when providing emergency power to fan motor loads that are a part of the life safety system.
Single Phase Sizes: 550W, 1kW, 1.5kW
![eLITE Model ELN (550W to 1.5kW)](https://replogin.trystar.com/wp-content/uploads/2018/07/eLITE-Model-ELN-550W-to-1.5kW.jpg)
- Listed UL 924 “Emergency Lighting Equipment” and “Auxiliary Lighting and Power Equipment”
- Meets NFPA 101 and NFPA 111 standards, including SEPSS (Stored Electrical Energy Emergency and Standby Power Systems)
- Uninterrupted, regulated, continuous sine wave output for use with “Normally On” lighting fixtures and exit lamps
- Standby output for use with “Normally Off” lighting fixtures
- Programmable, timed “Normally Off” and “Normally On” outputs
- Integral constant voltage transformer isolates and regulates output voltage
- True no-break system, providing voltage regulation and performance characteristics that extend ballast, LED driver, and lamp life
- System approved for 42k AIC rated source
- Integral status and alarm panel
- Front-access design and small footprint are ideal for wall- or floor-mounted installations
- Standard NEMA 2 drip-proof enclosure
- Remote communications via alarm signals or RS232
- Generator-compatible
- Optional remote status panel
- Optional NetMinder Ethernet/MODBUS adapter for network monitoring
- Input Operating Voltage Range: +10%, -40% typical, load-dependent, without battery usage
- Input Frequency: 60 Hz, ± 2.5%
- Output Sine Wave Voltage: Maximum 3% harmonic distortion, any single harmonic
- Power Factor: Self-correcting to >0.95
- Line Voltage Regulation: ± 3%
- Load Regulation: Typically better than ±3%
- Isolation: Galvanic
- Standard Unit Operating Temperature: 0°C to +40°C
- Total System MTBF: 100,000 hours
- Common Mode Noise Rejection: 120 dB
- Transverse Mode Noise Rejection: 70 dB
- Efficiency: 89% typical
- Schools
- Gymnasiums/Athletic Fields
- Indoor/Outdoor Security Lighting
- Outdoor Egress
- Security Systems
- Parking Structures/Garages
- Hospitals/Clinics
- Shopping Centers/Strip Malls
- Banks/Financial Institutions
- Worship Facilities
- Restaurants
- Theaters
- Hotels/Motels
Learn more about this product! Read our brochures and other supporting documents!
Controlled Power Company warrants the eLITE Model ELN Emergency Lighting Inverter to be free from defects in material and workmanship for a period of two (2) years following shipment from the factory. Batteries are warranted with a one (1) year full replacement, and 14 year pro-rated warranty. Controlled Power Company agrees to replace, F.O.B. its factory, any parts which fault through defect in material or workmanship during the warranty period.
Warranty begins from date of shipment unless a factory start-up is purchased, then the warranty begins from date of start-up or 90 days from ship date; whichever comes first.
Consult the factory for additional warranty details, and a description of start-up services provided.