EON Model EL3
(10kW to 55kW) Three Phase
Description:
With expanded output ratings up through 55kW, the three phase EON Model EL3 centralized emergency lighting inverter offers the best reliability and performance for your egress lighting system!
Meeting stringent design and performance specifications, the self-diagnostic, self-testing EON is UL 924 listed as “Emergency Lighting Equipment” and “Auxiliary Lighting and Power Equipment,” as well as NFPA compliant as “Life Safety Equipment.” The EON meets NFPA 101, NFPA 111, NEC, and IBC requirements, and provides the industry’s most advanced life safety system testing available.
Whether fed from the AC power source or even while in battery mode, the EON has a peak overload capability of 1700% to accommodate inrush current from LED fixtures!
The EON model features one of the smallest three phase cabinet footprints in the industry! See how our 90-minute 33kW Inverter cabinet footprint compares to others.
Optional Seismic-Rated Models Available Up to 33kW!
The EON has been shake-table tested and our 10kW – 33kW models are offered with an optional seismic rating. These models meet seismic standards which satisfy applicable portions of the California Building Code (CBC 2016) and the International Building Code (IBC 2015). The verification testing required is recognized and accepted throughout the U.S. and many other countries.
Learn more about our seismic testing and certification!
Three Phase Sizes: 10kW, 13kW, 14kW, 15kW, 16kW, 17kW, 20kW, 22kW, 24kW, 26kW, 28kW, 30kW, 32kW, 33kW, 40kW, 45kW, 50kW, and 55kW. (Optional 52kW rating is available with 30-minute runtime only, C-UL listed.)
![EON Model EL3 (10kW to 55kW) Three Phase](https://replogin.trystar.com/wp-content/uploads/2018/06/EON-Model-EL3-10kW-to-55kW-Three-Phase-e1544195900231.jpg)
- Full compliance with NFPA 101, section 7.9.3.1.3 – computer-based, self-testing/self-diagnostic emergency lighting system with data-logging
- Standard Intellistat TS™ monitor – provides quick full-access to all inverter features, allows all programming to be done directly from touchscreen display, and provides system diagnostics and testing
- Reliability, plus compatibility – provides reliable, regulated voltage during normal and emergency power modes; compatible with all lighting fixture types, including LED
- Small overall footprint – inverter and battery “front access” cabinets are thoughtfully designed to be physically smaller than comparable three phase emergency lighting products
- Easy installation and low cost-of-ownership – 10kW to 33kW models require only (1) battery cabinet for 90 minutes runtime, and 40kW to 55kW models require only (2) battery cabinets
- To facilitate installation and maintenance, only batteries with front access terminals are used
- Automatic static bypass on overload or fault
- Integral internal bypass includes a make-before-break switch with a secure push-to-turn function – provides an uninterrupted bypass of the inverter system
- Wrap-around maintenance bypass options that include a padlock attachment for lockout/tagout purposes during maintenance
- LSI input / output breakers are standard or optional, model-dependent
- Optional normally off bus – provides standby power to “normally off” emergency lights when utility power is lost or is inadequate
- Optional front-access, side-mounted output distribution cabinet with circuit breaker options
- Optional network communications available via the Intellistat TS – provides remote monitoring of inverter status, test results, alarms, and electrical measurements via BACnet, Ethernet, MODBUS TCP, or MODBUS RS485
- Input and Output Nominal Voltage: 208/120V, 480/277V, or 600/347V Wye
- Input Operating Voltage Range: +10%, -15% at full load
- Input Frequency: 60 Hz, ± 2.5% (50 Hz models available)
- Input Power Factor Correction: > .98 pF typical, at full load
- Output Voltage Regulation: ± 3% from nominal, typical
- Output Frequency: ± 0.5% while in battery operation mode
- Output Voltage Distortion: Typically 3% output THD with linear load
- Overload: Up to 110% for 2 minutes, 125% for 30 seconds, 150% for 10 seconds, and 400% for 4 cycles (without use of static bypass)
- LED Inrush Rating: Peak overload capability of 1700% to accommodate inrush current from LED fixtures (without the use of static bypass)
- Efficiency: 90% typical
- Operating Temperature: 20º to 35º C for UL 924 Listed models and C-UL Listed models to CSA C22.2 No. 141-15. UL testing performed at 40º C under full load and at low line input voltage
- Operating Temperature: 20º (10° optional) to 40º C for C-UL Listed models to CSA C22.2 No. 141-10
- Optimum Battery Performance and Life: 25º C for both UL and C-UL Listed models
- Battery Time: UL 924 Listed 90 minutes at full-rated kW output, or with optional runtimes from 15 minutes to 4 hours. C-UL Listed 30 minute runtime to CSA C22.2 No. 141-10; 141-15
- Theaters/Concert Halls
- Auditoriums
- Worship Facilities
- Conference/Banquet Centers
- Shopping Malls
- Casinos
- Sports Facilities
- University Buildings
- Healthcare Facilities
- Correctional Facilities
- Subway/Train Stations
- Industrial Manufacturing
- Warehouses
Learn more about this product! Read our brochures and other supporting documents!
- What are centralized lighting inverters and why use them?
- Can all inverter systems handle the high inrush current associated with energizing LED fixtures/drivers?
- Is the EON Model EL3 NFPA 101 compliant?
- Does the EON Model EL3 automatically perform testing according to NFPA 101?
- How is the EON Model EL3 different from other lighting inverters with automatic testing?
- When automatically performing NFPA-mandated tests, can the EON Model EL3 energize emergency lighting circuits that are normally off, or dimmed/turned off, via a local control device?
- Is the EON Model EL3 easy to install?
- Does the EON Model EL3 provide remote monitoring?
- Can the EON Model EL3 be provided with a distribution cabinet containing output circuit breakers?
- Can the EON Model EL3’s output branch breakers be monitored?
- Is it important that lighting inverter systems provide a regulated output to emergency fixtures?
- Is the EON Model EL3 a fast transfer lighting inverter system?
- Does a “fast-transfer” lighting inverter provide clean, stable power to LED fixtures when operating from the AC input power source?
- Does the EON Model EL3 have a transfer time, and if so, is it important?
- Is the EON Model EL3 capable of operating both normally off and normally on lighting fixtures?
- When supplying power to normally off emergency lights, are there any application issues to consider?
Controlled Power Company warrants the EON Model EL3 Emergency Lighting Inverter to be free from defects in material and workmanship for a period of two (2) years following shipment from the factory or after an authorized factory start-up has been performed. Inverter systems installed within the contiguous United States (lower 48 states) and Canada include start-up service, after which a first year factory-authorized on-site labor warranty is provided. Batteries are warranted with a one (1) year full replacement, and 14 year pro-rated warranty. Controlled Power Company agrees to replace, F.O.B. its factory, any parts which fault through defect in material or workmanship during the warranty period.
Warranty begins from date of shipment or after a factory start-up is performed, not to exceed 90 days from ship date.
Consult the factory for additional warranty details, and a description of start-up services provided.