UltraLITE Model ELU
(1.5kW to 14kW)
Description:
Meeting the NFPA 101 and NFPA 111 standards, the UltraLITE Model ELU is considered “Life Safety Equipment.” It is also UL 924 listed as “Emergency Lighting Equipment,” providing the required 90 minutes of emergency backup power, and is 100% compatible with all lighting applications and life safety systems. The voltage regulation and performance characteristics of the Model ELU extend ballast, LED driver, and lamp life, which make this product an advantageous choice over competing lighting inverters.
Whether fed from the AC power source or even while in battery mode, the ELU has a peak overload capability up to 1400% to accommodate inrush current from LED fixtures!
Optional Seismic-Rated Models Available!
The ELU has been shake-table tested and each of our models are offered with an optional seismic rating. These models meet seismic standards which satisfy applicable portions of the California Building Code (CBC 2016) and the International Building Code (IBC 2015). The verification testing required is recognized and accepted throughout the U.S. and many other countries.
Learn more about our seismic testing and certification!
Single Phase Sizes: 1.5kW, 2.2kW, 3.0kW, 3.5kW, 4.2kW, 5.0kW, 6.0kW, 7.0kW, 7.5kW, 8.5kW, 10kW, 12.5kW, 13.5kW, 14kW.
- Automatic self-testing, data logging, and reporting per NFPA 101 – 7.9.3.1.3.
- Available Intellistat monitor with color touchscreen display provides the industry’s most advanced life safety system testing available!
- Uninterrupted, regulated, continuous sine wave output for use with “normally on” lighting fixtures and exit lamps, LED and HID compatible
- Standby output for use with “normally off” emergency lighting fixtures
- Delivers highly filtered and spike-free power to emergency lighting fixtures, LED drivers, and “Life Safety Equipment”
- True online double conversion topology provides conditioned, regulated power and 100% reliability to emergency lighting loads
- System approved for 65k AIC source
- High-speed automatic static bypass
- Variable-range logic provides added security during deep brownout conditions as low as -40% of the nominal voltage, without battery consumption
- Dual output voltage configurations: 120V & 277V, 120V & 208V, 120V & 240V, 120V & 347V
- Standard internal make-before-break bypass switch
- Front access distribution, with lockable drop-down panel door
- Field modifiable output circuit breakers (CBs) – Up to 20 pole positions available
- Optional CB trip indicator alarm/light
- Generator-compatible
- NEMA1 enclosure
- Optional zone sensing
- Optional control device override (wall switch, occupancy sensor, dimmer, etc.)
- Optional Ethernet/MODBUS/BACnet communications for remote monitoring
- Input Operating Voltage Range: +12%, -30% typical, load-dependent, without battery usage; +12%, -15% at full load
- Input Frequency: 60 Hz, ± 2%
- Input Current Harmonic Distortion: < 5% THD
- Output Sine Wave Voltage: Typically 3% output THD with linear load
- Output Regulation: Typically better than ± 2%
- Overload: Up to 125% for 30 cycles, 150% for 4 cycles when fed from the AC power source, or on battery (without use of static bypass)
- LED Inrush Rating: Peak overload capability up to 1400% to accommodate inrush current from LED fixtures (without use of static bypass.)
- Standard Unit Operating Temperature:
UL 1778 and UL 924 Aux. listed at 0° C to 40° C
UL 924 Emergency Lighting Equipment listed at 20° C to 30° C
C-UL listed to CSA C22.2 No. 141-15 at 20° C to 30° C - Inverter Efficiency: 90% typical
- Audible Noise: < 50dB
- Schools/Universities/Dormitories
- Security/Public Address Systems
- Arenas/Stadiums
- Subways/Mass Transit
- Parking Structures/Garages
- Hospitals/Clinics
- Shopping Malls
- Banks/Financial Institutions
- Airport Terminals
- Casinos/Resorts
- Hotels/Motels
- Apartment Buildings
- Prisons
Learn more about this product! Read our brochures and other supporting documents!
- What are centralized lighting inverters and why use them?
- Is the UltraLITE Model ELU NFPA 101 compliant?
- Is the UltraLITE Model ELU a fast transfer lighting inverter system?
- Does the UltraLITE Model ELU preserve battery life?
- Does the UltraLITE Model ELU have a transfer time, and if so, is it important?
- Does the UltraLITE Model ELU extend the life of lighting fixtures?
- Is the UltraLITE Model ELU capable of operating both normally off and normally on lighting fixtures?
- What are the benefits associated with supplying conditioned power and regulated voltage to emergency lighting fixtures?
- Can the UltraLITE Model ELU support different types of lighting at different voltages simultaneously?
Trystar – Troy warrants the UltraLITE Model ELU Emergency Lighting Inverter to be free from defects in material and workmanship for a period of two (2) years following shipment from the factory. Batteries are warranted with a one (1) year full replacement, and 14 year pro-rated warranty. Trystar – Troy agrees to replace, F.O.B. its factory, any parts which fault through defect in material or workmanship during the warranty period.
Warranty begins from date of shipment unless a factory start-up is purchased, then the warranty begins from date of start-up or 90 days from ship date; whichever comes first.
Consult the factory for additional warranty details, and a description of start-up services provided.