Series 70 AutoCoat MAC Rectifier
Description:
Our Series 70 AutoCoat rectifier has a front access, single transformer, secondary thyristor design, which can be used as both a standalone rectifier or in a Modular Anode Control (MAC) system. Offered in two models, the Model 706 (utilizing a 6-pulse SCR configuration) and the Model 7012 (utilizing a 12-pulse SCR configuration), the Series 70 AutoCoat is available with DC output ratings of 400V – 450V and 200A – 400A.
Compatible with today’s advanced e-coat processes, the Series 70 AutoCoat rectifier is specifically designed for automotive and general e-coat applications which require greater voltage and current control of each anode. Designed for optimum, reliable performance in harsh industrial environments, the Series 70 AutoCoat rectifier is an ideal choice for MAC e-coat applications, as well as smaller single rectifier systems.
Read more! Get our free whitepaper which discusses MAC rectifier systems used in both continuous conveyor and batch e-coat processes!
- Small footprint
- Front-access system; back or side access and clearance are not required
- Built-in anode monitoring
- Extensive set of standard controls and monitoring (Optional local or remote controls are available to suit almost every application – consult factory.)
- Dedicated outputs – up to (2) for 200A, (4) for 400A (Consult factory for other configurations.)
- AC distribution systems are available for easy installation
- Flexibility to use PLC’s from various manufacturers
- Flexible PLC distributed I/O configurations
- Input Voltage: Standard 208V, 240V, 480V or 600V; 3 phase
- Input Line Variation: ± 5% from nominal
- DC Output Voltages: 400V – 450V
- DC Output Current Ratings: 200A or 400A
- In reference to the four bullets above, consult factory for other optional input voltages, input line variations, output voltages, and output current ratings.
- Frequency: 60 Hz; optional 50 Hz
- Efficiency: 95% typical; size dependent and at full load
- Power Factor: 0.90 typical, at full output
- % AC Output Ripple: Model 706 – 5% when operating within 25% to 100% of full voltage and current
- % AC Output Ripple: Model 7012 – 1% when operating within 25% to 100% of full voltage and current
- Voltage Regulation: ± 0.5%
- Current Regulation: ± 0.5%
- Ambient Temperature: 0° C (32° F) to 40° C (104° F) maximum
- Humidity: 95% non-condensing
- Elevation: Maximum elevation 1524 meters (5000 feet) without de-rating
- Automotive and general e-coat systems
- Metal finishing applications
Learn more about this product! Read our brochures and other supporting documents!
- Can the Series 70 AutoCoat be used in a 1- or 2-zone standard e-coat system configuration?
- Does the Series 70 AutoCoat offer PLC control and monitoring?
- Do I need a separate anode monitoring system in an MAC system with the Series 70 AutoCoat?
- How can I reduce or eliminate downtime?
- How can I reduce the floor space needed for rectifiers used in my process?
AACD
The Automatic Average Current Density (AACD) is an available voltage control option with this E-Coat rectifier. Based upon the size of the part being painted, the AACD automatically adjusts the DC voltage (throw power) in order to control the amount of paint applied to the part. The result is that over-coating and under-coating are reduced or eliminated; thus saving money related to excess paint usage and rework costs. For additional product and application details, please visit our AACD webpage!
Warranty
Controlled Power Company warrants the Series 70 AutoCoat MAC Rectifier to be free from defects in material and workmanship for a period of one (1) year following shipment from the factory. Controlled Power Company agrees to replace, F.O.B. its factory, any parts which fault through defect in material or workmanship during the warranty period.
Consult the factory for additional warranty details, and a description of start-up services provided.
