INTRODUCING OUR NEW INTERIM LOGO!
Request For Quote
Back to News + Blog

EON Model EL3: Now Available Up To 55 KW !

by Suzanne Hooley

Emergency Lighting, Company News, Press Releases

Controlled Power Company, a U.S. manufacturer of a full line of power quality solutions for mission critical and life safety applications, announces the availability of its expanded EON™ Model EL3 three-phase centralized emergency lighting inverter product offering.

Meeting stringent design and performance specifications, the self-testing, self-diagnostic, LED-compatible EON is UL 924 listed as “Emergency Lighting Equipment” and “Auxiliary Lighting and Power Equipment”, as well as NFPA compliant as “Life Safety Equipment”. Whether fed from the AC power source or even while in battery mode, the EON has a peak overload capability of 1700% to accommodate inrush current from LED fixtures! Offering more security and versatility to meet illumination requirements, the EON is the perfect complement for all life safety and emergency lighting applications.

Available in 10 kW – 55 kW three-phase sizes and featuring one of the smallest three-phase inverter cabinet footprints in the industry, the EON is the ideal backup power solution to be specified for egress lighting used in entertainment / sporting venues; university, healthcare, and correctional facilities; worship centers; shopping malls; subway / train stations; manufacturing plants / warehouses; as well as many other similar locations where a large number of people may be congregated and in which safe egress and life safety are imperative.

EON Model EL3 (10kW to 55kW) Three Phase
EON Model EL3
70″ W x 33″ D x 77″ H
33 kW cabinet configuration shown155″ W x 33″ D x 77″ H
(55 kW cabinet configuration, including
optional output distribution … not shown)UL 924 Listed
C-UL Listed to CSA Standard C22.2 No. 141-10
and compliant to 141-15 (10 kW to 33 kW);
Listed to 141-15 (40 kW to 55 kW)
EON Model EL3 10KW to 55kW Three Phase 290x300
Back to News + Blog

Leave a Reply

Your email address will not be published. Required fields are marked *