NEW! “Model LTN-3R” Outdoor-Rated UPS
General Power Quality, Company News
We’re excited to announce the availability of our new “Model LTN-3R” outdoor-rated uninterruptible power system!
“Model LTN-3R”
500 VA – 1.3 kVA single phase sizes.
Featuring an innovative, NEMA 3R raintight enclosure design, this rugged UPS stands up to harsh weather elements. Elastomeric insulation prevents condensation and internal moisture build-up within the “Model LTN-3R”. Conformal coated circuit boards also provide a barrier to moisture and airborne contaminants … thus ensuring the operational integrity of the UPS’s electronics.
Output line voltage regulation of ±3% … magnetic isolation … filtering … power conditioning … all of these features and characteristics combine to provide ultimate protection of your electrical load from extreme power line disturbances and outages!
The “Model LTN-3R” is provided with an internal status and alarm panel, with an optional clear viewing window to observe the panel’s indicators and display. Other “Model LTN-3R” options include remote communications (Ethernet TCP/IP, MODBUS TCP, or MODBUS RS485), an internal heater with thermostat control, and a grade 304 or 316 stainless steel enclosure.
Available in 550 VA to 1.3 kVA single phase sizes, this no-break continuous sinewave UPS provides extended battery runtime from 30 minutes to 9.5 hours, without the need for additional enclosures!
A free-standing outdoor UPS, the “Model LTN-3R” may be floor- or pad-mounted at its installation site. This UPS’s front-access design provides easy access to the UPS controls, and makes battery installation and maintenance simple! Keyed door latches ensure the overall security of the product.
The “Model LTN-3R” is ideal for use in such applications as vehicle / cargo scanning, highway tollgates, traffic signal controls, motor drives for barrier controls, parking garage kiosks / gate arms, security systems, surveillance cameras, pumps and telemetry, irrigation systems, transmission repeaters, and cell towers.
Explore the “Model LTN-3R”!


Leave a Reply