INTRODUCING OUR NEW INTERIM LOGO!
Request For Quote

EON Model EL3
(10kW to 55kW) Three Phase

Emergency lighting inverter with seismic ratings and industry-leading small footprint

FastLITE Model FST
(525W to 2.2kW)

Emergency lighting inverter with fast-transfer, high efficiency designEmergency lighting inverter with fast-transfer, high efficiency design.

UltraLITE Model ELU
(1.5kW to 14kW)

Emergency lighting inverter with seismic ratings and advanced color touchscreen display

eLITE Model ELE
(5.3kW-18kW)

Emergency lighting inverter with front access, modular cabinet construction

MD Series
(3.1kVA - 7.5kVA)

Seamless transfer UPS with isolation & output distribution options

HV Series
(7.5 kVA – 25 kVA)

Seamless transfer UPS with isolation & output distribution options

Model ES
(4500VA - 15500VA)

Online UPS w/ static bypass & advanced color touchscreen display

Model ESV
(1.5kVA - 14kVA)

Online UPS with “front access” design & extended battery runtimes

Series 800PI Industrial Power Purifier
(500VA - 25kVA)

Constant voltage transformer with +/- 2% regulation & power “ride-through” capability

Series 800A Commercial Power Purifier
(1kVA - 15kVA)

Constant voltage transformer with +/- 3% regulation & output distribution