INTRODUCING OUR NEW INTERIM LOGO!
Request For Quote

FastLITE Model FST
(525W to 2.2kW)

Emergency lighting inverter with fast-transfer, high efficiency designEmergency lighting inverter with fast-transfer, high efficiency design.

UltraLITE Model ELC
(600W to 2kW)

Emergency lighting inverter with compact front access design

UltraLITE Model ELU
(1.5kW to 14kW)

Emergency lighting inverter with seismic ratings and advanced color touchscreen display

eLITE Model ELN
(550W to 1.5kW)

Emergency lighting inverter with “no-break” output, 42kAIC approved

Model LTN
(700VA - 2.1kVA)

Rugged NEMA 2 UPS with extended battery runtimes

Model LTN-3R
(550VA - 1.3kVA)

Rugged NEMA 3R floor- or pad-mounted outdoor UPS

Model ESV
(1.5kVA - 14kVA)

Online UPS with “front access” design & extended battery runtimes

Series 800PI Industrial Power Purifier
(500VA - 25kVA)

Constant voltage transformer with +/- 2% regulation & power “ride-through” capability

Series 800A Commercial Power Purifier
(1kVA - 15kVA)

Constant voltage transformer with +/- 3% regulation & output distribution