INTRODUCING OUR NEW INTERIM LOGO!
Request For Quote

EON Model EL3
(10kW to 55kW) Three Phase

Emergency lighting inverter with seismic ratings and industry-leading small footprint

eLITE Model ELE
(5.3kW-18kW)

Emergency lighting inverter with front access, modular cabinet construction

HV Series
(7.5 kVA – 25 kVA)

Seamless transfer UPS with isolation & output distribution options

Model ES
(4500VA - 15500VA)

Online UPS w/ static bypass & advanced color touchscreen display

Series 800PI Industrial Power Purifier
(500VA - 25kVA)

Constant voltage transformer with +/- 2% regulation & power “ride-through” capability

Series 800A Commercial Power Purifier
(1kVA - 15kVA)

Constant voltage transformer with +/- 3% regulation & output distribution

Series 700A Power Processor
(5kVA – 25kVA) Single Phase

Power conditioning voltage regulator with correction time of 1 cycle

Series 700A Power Processor
(10kVA – 1MVA) Three Phase

Power conditioning voltage regulator with correction time of 1 cycle

Series 700F Power Processor
(10kVA - 150kVA)

Power conditioning voltage regulator with “front access” cabinet design

Series 900 Power Commander
(15kVA - 150kVA) Single Phase

Electronic line voltage regulator with high fault clearing capability; +/- 1% regulation