INTRODUCING OUR NEW INTERIM LOGO!
Request For Quote

EON Model EL3
(10kW to 55kW) Three Phase

Emergency lighting inverter with seismic ratings and industry-leading small footprint

TrueLITE Model ELS
(58.5kW to 112.5kW) Three Phase

Emergency lighting inverter featuring intelligent, robust design, reliability, and energy savings

FastLITE Model FST
(525W to 2.2kW)

Emergency lighting inverter with fast-transfer, high efficiency designEmergency lighting inverter with fast-transfer, high efficiency design.

UltraLITE Model ELC
(600W to 2kW)

Emergency lighting inverter with compact front access design

UltraLITE Model ELU
(1.5kW to 14kW)

Emergency lighting inverter with seismic ratings and advanced color touchscreen display

eLITE Model ELN
(550W to 1.5kW)

Emergency lighting inverter with “no-break” output, 42kAIC approved

eLITE Model ELE
(5.3kW-18kW)

Emergency lighting inverter with front access, modular cabinet construction

Model LTN
(700VA - 2.1kVA)

Rugged NEMA 2 UPS with extended battery runtimes

Model LTN-3R
(550VA - 1.3kVA)

Rugged NEMA 3R floor- or pad-mounted outdoor UPS