EON Model EL3
(10kW to 55kW) Three Phase
Emergency lighting inverter with seismic ratings and industry-leading small footprint
TrueLITE Model ELS
(58.5kW to 112.5kW) Three Phase
Emergency lighting inverter featuring intelligent, robust design, reliability, and energy savings
FastLITE Model FST
(525W to 2.2kW)
Emergency lighting inverter with fast-transfer, high efficiency design.
UltraLITE Model ELC
(600W to 2kW)
Emergency lighting inverter with compact front access design
UltraLITE Model ELU
(1.5kW to 14kW)
Emergency lighting inverter with seismic ratings and advanced color touchscreen display
eLITE Model ELN
(550W to 1.5kW)
Emergency lighting inverter with “no-break” output, 42kAIC approved
eLITE Model ELE
(5.3kW-18kW)
Emergency lighting inverter with front access, modular cabinet construction
Models LT & LTR
(700VA - 2.1kVA)
Tower style and rack mounted UPS
Model LTN
(700VA - 2.1kVA)
Rugged NEMA 2 UPS with extended battery runtimes
Model LTN-3R
(550VA - 1.3kVA)
Rugged NEMA 3R floor- or pad-mounted outdoor UPS
MD Series
(3.1kVA - 7.5kVA)
Seamless transfer UPS with isolation & output distribution options
HV Series
(7.5 kVA – 25 kVA)
Seamless transfer UPS with isolation & output distribution options
Model ES
(4500VA - 15500VA)
Online UPS w/ static bypass & advanced color touchscreen display
Model ESV
(1.5kVA - 14kVA)
Online UPS with “front access” design & extended battery runtimes
Series 800PI Industrial Power Purifier
(500VA - 25kVA)
Constant voltage transformer with +/- 2% regulation & power “ride-through” capability
Series 800A Commercial Power Purifier
(1kVA - 15kVA)
Constant voltage transformer with +/- 3% regulation & output distribution
Series 700A Power Processor
(5kVA – 25kVA) Single Phase
Power conditioning voltage regulator with correction time of 1 cycle
Series 700A Power Processor
(10kVA – 1MVA) Three Phase
Power conditioning voltage regulator with correction time of 1 cycle
Series 700F Power Processor
(10kVA - 150kVA)
Power conditioning voltage regulator with “front access” cabinet design
Series 900 Power Commander
(15kVA - 150kVA) Single Phase
Electronic line voltage regulator with high fault clearing capability; +/- 1% regulation
Series 900 Power Commander
(15kVA - 450kVA) Three Phase
Electronic line voltage regulator with high fault clearing capability; +/- 1% regulation
Series 900/200 Power Commander “Plus”
(15kVA - 150kVA) Single Phase
Electronic line voltage regulator with isolation and voltage conversion; +/- 1% regulation
Series 900/200 Power Commander “Plus”
(15kVA - 450kVA) Three Phase
Electronic line voltage regulator with isolation and voltage conversion; +/- 1% regulation
ULTRA-K Series 600K-he
(5kVA - 25kVA) Single Phase
High Efficiency, K-Rated Power Conditioning Transformer
ULTRA-K Series 600K-he
(15kVA - 500kVA) Three Phase
High Efficiency, K-Rated Power Conditioning Transformer